Teaser

Product B4141-0/9

6914504

7/8” Round Connector
Field wireable, female connector, straight

Order number: 6914504

  • Metal coupling nut
  • Oil-resistant
  • UL approval
  • Screw-clamp terminal
  • 4-pin
  • PG9 screw-in thread
  • Cable feedthrough 6.0…8.0 mm
Info material Description File size Download
Data Sheet (French)   207 KB Download
Data Sheet (Romanian)   206 KB Download
Data Sheet (Russian)   212 KB Download
Full Range Catalog Connectivity 11874 KB Download
Product Catalog Commodity Program Sensors and Connectivity 4232 KB Download
Product Overview Connection and Distribution 744 KB Download
Product Flyer Connectivity Preferred Program 799 KB Download
Product Overview Overview of field-wireable connectors 1460 KB Download
 
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990
Country of origin CZ
Weight 46 g
Mechanical connection 7/8”
Number of pins 4
Design Straight
Design Field-wireable, Female Connector
Connection mode Screw/clamp connection
Coupling nut Al
Plug body PA
Max. cross-sectional connection 1
Rated voltage 250
Current 9
Approvals UL

Direct search

Country

Current e-basket

Contents: Article

Show e-basket