Teaser

Product BC10-QF5.5-RP6X2

2620126

Capacitive sensor

Order number: 2620126

  • Rectangular, height 5.5mm
  • Active face on top
  • Plastic, PP
  • Fine adjustment via potentiometer
  • DC 3-wire, 10…30 VDC
  • NC contact, PNP output
  • Cable connection
 
EAN 4047101149562
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365080
Country of origin CH
Weight 40 g
Construction size Rectangular, QF5.5, 54 x 20.3 x 5.5 mm
Rated switching distance (flush) 10 mm
Operating voltage DC
Switching element function NC contact
Output function PNP
Electrical connection Cable
Housing material Plastic
Housing quality PP
Approvals cULus

Direct search

Country

Current e-basket

Contents: Article

Show e-basket