Teaser

Product BCF5-S18-AN4X

2503012

Capacitive sensor

Order number: 2503012

  • M18 × 1 threaded barrel
  • Plastic, PA12‐GF30
  • Fine adjustment via potentiometer
  • Increased EMI protection (even with high frequency equipment)
  • Suited for highly viscous media
  • DC 3-wire, 10…65 VDC
  • NO contact, NPN output
  • Cable connection
Info material Description File size Download
Data Sheet (French)   335 KB Download
Data Sheet (Romanian)   334 KB Download
Data Sheet (Russian)   344 KB Download
Full Range Catalog Catalogs
17562 KB Download
CCC approval Approvals
3001 KB Download
 
EAN 4047101089042
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365080
Country of origin DE
Weight 112 g
Construction size Threaded barrel, M18 × 1
Rated switching distance (flush) 5 mm
Operating voltage DC
Switching element function NO contact
Output function NPN
Electrical connection Cable
Housing material Plastic
Housing quality PA12-GF30, PEI
Approvals cULus

Direct search

Country

Current e-basket

Contents: Article

Show e-basket