Teaser

Product S18UIA

3002702

Ultrasonic sensor
diffuse mode sensor

Order number: 3002702

  • Compact design
  • Cable, 2 m
  • Temperature compensation
  • Very small blind zone
  • Measuring range adjustable via teach-in
 
EAN 662488027025
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019
Country of origin US
Weight 185 g
Operating mode Linear light
Design Threaded barrel
Construction size Threaded barrel, S18U
Max. range 300  mm
Max. range ≤ 30  cm
Output function Analog output
Electrical connection Cables
Housing material Plastic
Housing quality PBT
Special features Clear object detection

Direct search

Country

Current e-basket

Contents: Article

Show e-basket