Teaser

Product BMWS8251-8.5

6904723

M12 × 1 Round Connector
Field wireable, female connector, angled

Order number: 6904723

  • For use in PROFIBUS-DP applications
  • Up to 12 Mbps
  • Shielding via iris spring connection
  • B-coding
  • Metal housing
  • Screw-clamp terminal
  • 5-pin
  • M18 × 1 metric screw-in thread
  • Cable diameter 6.0…8.5 mm
Info material Description File size Download
Data Sheet (French)   221 KB Download
Data Sheet (Romanian)   218 KB Download
Data Sheet (Russian)   226 KB Download
Full Range Catalog Connectivity 11874 KB Download
Product Catalog Commodity Program Sensors and Connectivity 4232 KB Download
Product Overview Connection and Distribution 744 KB Download
Product Flyer Connectivity Preferred Program 799 KB Download
Product Overview Overview of field-wireable connectors 1460 KB Download
 

Direct search

Country

Current e-basket

Contents: Article

Show e-basket