Teaser

Product BMSWS8151-8.5

6904722

M12 × 1 Round Connector
male, straight, customizable

Order number: 6904722

  • For use in PROFIBUS-DP applications
  • Up to 12 Mbps
  • Shielding via iris spring connection
  • B-coding
  • Metal housing
  • Screw-clamp terminal
  • 5-pin
  • M18 × 1 metric screw-in thread
  • Cable diameter 6.0…8.5 mm
Info material Description File size Download
Data Sheet (French)   224 KB Download
Data Sheet (Romanian)   223 KB Download
Data Sheet (Russian)   229 KB Download
Full Range Catalog Catalogs
11874 KB Download
Product Catalog Catalogs
4232 KB Download
Product Overview Flyer
902 KB Download
Product Flyer Flyer
385 KB Download
Product Overview Flyer
385 KB Download
 
EAN 4047101000696
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990
Country of origin DE
Weight 47 g
Mechanical connection M12x1
Number of pins 5
Design Straight
Design Field-wireable connector
Connection mode Screw/clamp connection
Union nut GD-Zn
Grip GD-Zn
Max. cross-sectional connection 0.75
Rated voltage 125
Current 4

Direct search

Country

Current e-basket

Contents: Article

Show e-basket