Teaser

Product BCF10-S30-VP4X

2506111

Capacitive sensor

Order number: 2506111

  • M30 × 1.5 threaded barrel
  • Plastic, PA12‐GF30
  • Fine adjustment via potentiometer
  • Increased EMI protection (even with high frequency equipment)
  • Suited for highly viscous media
  • DC 4-wire, 10…65 VDC
  • Complementary contact, PNP output
  • Cable connection
Info material Description File size Download
Data Sheet (French)   275 KB Download
Data Sheet (Romanian)   274 KB Download
Data Sheet (Russian)   285 KB Download
Full Range Catalog Sensors 17562 KB Download
CCC approval 2003010305073376_78 3001 KB Download
Product Overview 639 KB Download
 
EAN 4047101089660
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365080
Country of origin DE
Weight 144 g
Construction size Threaded barrel, M30 × 1.5
Rated switching distance (flush) 10 mm
Operating voltage DC
Switching element function Complementary contact
Output function PNP
Electrical connection Cable
Housing material Plastic
Housing quality PA12-GF30, PEI
Approvals cULus

Direct search

Country

Current e-basket

Contents: Article

Show e-basket