Teaser

Product RI-10S6C-2B2048-H1181

1545201

Rotative measurement
Incremental rotary encoder

Order number: 1545201

  • Clamping flange, Ø 58 mm
  • Solid shaft, Ø 6mm x 10mm
  • Optical measuring principle
  • Shaft material, stainless steel
  • Protection class IP67 on the shaft side
  • ‐40…+85°C
  • Max. 6000 rev/min (continuous operation 3000 rev/min)
  • 10…30 VDC
  • Male connector, M12 x 1 , 8-pole
  • Push-pull, with inversion
  • Pulse frequency max. 300 kHz
  • 2048 pulses
Info material Description File size Download
Data Sheet (French)   834 KB Download
Data Sheet (Romanian)   833 KB Download
Data Sheet (Russian)   843 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Flyer Conventional encoders 699 KB Download
 
EAN 4047101268263
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90318020
Country of origin DE
Weight 356 g
Product type Rotative measurement
Output type incremental
Shaft Type Shaft
Output function Push-Pull/HTL
output_function_remark invertable
Housing material Aluminium
Operating voltage (min) 10 VDC
Operating voltage (max) ≤ 30 VDC
Ambient temperature (min.) -40 °C
Ambient temperature (max.) 85  °C