Teaser

Product BI3-M08-VN6X-V1141

4602827

Inductive sensor
With increased switching distance

Order number: 4602827

  • Threaded barrel, M8 x 1
  • Nickel-plated brass
  • Large sensing range
  • DC 4-wire, 10…30 VDC
  • Changeover contact, NPN output
  • M8 x 1 male connector
Info material Description File size Download
Data Sheet (French)   341 KB Download
Data Sheet (Romanian)   340 KB Download
Data Sheet (Russian)   351 KB Download
Product Flyer Induktive Sensoren M08 Serie 699 KB Download
 
EAN 4047101412161
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080
Country of origin CH
Weight 18 g
Design Threaded barrel
Construction size Threaded barrel, M8 × 1
Rated switching distance 3 mm
Operating voltage DC
Switching element function Complementary contact
Output function NPN
Electrical connection Connector
Connector type M8 × 1
Housing material Metal
Mounting conditions Flush
Special features Sn +

Direct search

Country

Current e-basket

Contents: Article

Show e-basket