Teaser

Product CA300

6901066

Accessories
Extension Bar for Positioning Element

Order number: 6901066

  • Extension bar for positioning element
  • Length L = 300 mm
Info material Description File size Download
Data Sheet (French)   126 KB Download
Data Sheet (Romanian)   127 KB Download
Data Sheet (Russian)   129 KB Download
Full Range Catalog Sensors 17562 KB Download
 
EAN 4047101260298
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 90318020
Country of origin US
Weight 42 g
Mounting accessories for Linear position sensors
Advanced search Mounting accessories for positioning element