Teaser

Product DW250-70-7E-H1441

1544531

Draw-Wire

Order number: 1544531

  • Measuring range up to 250 mm
  • M12 connector
  • Protection class: IP65 (Encoder)
  • Analog output, 4…20 mA
  • Supply voltage 12…30 VDC
Info material Description File size Download
Data Sheet (French)   161 KB Download
Data Sheet (Romanian)   158 KB Download
Data Sheet (Russian)   165 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Flyer Draw-Wire 560 KB Download
 
EAN 4047101256635
eCl@ss-Code (V5.1.4): 27270790 -/- Sensor for length, path (not classified)
Customs tariff number 90318020
Country of origin DE
Weight 527 g
Product type Draw-Wire
Measuring range 250 mm [9.84 in]  mm
Output function Analog output
Output current (min) ≥ 4 mA
Output current (max) ≤ 20 mA
Operating voltage (min) 12 VDC
Operating voltage (max) ≤ 30 VDC
Ambient temperature (min.) -20 °C
Ambient temperature (max.) 60  °C
Protection class IP65