Teaser

Product WKCV4.4T-P7X2-2/TFW

6934665 6934665 6934665

Actuator And Sensor Cable, PP-EPDM
Connection Cable

Order number: 6934665

  • M12 female connector, angled, 4-pin
  • With 2-color LED (PNP, yellow, green)
  • Stainless steel coupling nut/screw
  • Sheath material: PP-EPDM
  • Sheath color: white
  • Resistant to acids and alkaline solutions
  • Resistant to detergents and disinfectants
  • Resistant to hydrolysis acc. to DIN EN 60068-2-78
  • Free from silicone and PVC
  • Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
  • Approvals: Ecolab, FDA
  • RoHS and REACH compliant
  • Protection classes IP67, IP69K
  • Cable length: 2.0 m
Info material Description File size Download
Data Sheet (French)   439 KB Download
Data Sheet (Romanian)   438 KB Download
Data Sheet (Russian)   448 KB Download
Full Range Catalog Connectivity 11874 KB Download
Product Catalog Commodity Program Sensors and Connectivity 4232 KB Download
Product Overview Connection and Distribution 744 KB Download
Product Overview Connection technology type code 378 KB Download
Product Overview Deutsch and Superseal connection technology 2506 KB Download
Product Flyer ‍‌‍‌‍‍‌‌‌‍‍‌‍‌​‍‍‌​‌‍‌​‍‌​​‍​‌‍‌‌‍‌​​‌‍​Connectivity for the food industry 3310 KB Download
 
EAN 4047101370768
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290
Country of origin CN
Weight 0 g
Mechanical connection M12×1
Number of conductors 4
Number of pins 4
Design Angled
Design Female
Material coupling/housing A Stainless Steel
Application Sensor/Actuator connection
Rated voltage 30 V
Current 4 A
Cable quality PP-EPDM
Color cable White
Accessories
6936170 TORQUE-WRENCH-SET-AS 0000002a0001f06e0003003a

Direct search

Country

Current e-basket

Contents: Article

Show e-basket