Teaser

Product M18TB6E

3073648

temperature sensors
infrared sensor

Order number: 3073648

  • Connection via cable, 2 m
  • D:S ratio 6:1
  • Operating voltage 10…30 VDC
  • Switchpoint adjustable via teach-in
  • Temperature range 0…300°C
Info material Description File size Download
Data Sheet (French)   255 KB Download
Data Sheet (Romanian)   255 KB Download
Data Sheet (Russian)   263 KB Download
Full Range Catalog Catalogs
17562 KB Download
Instruction Leaflet M18T - Infrared temperature sensors 1104 KB Download
Product Overview Flyer
1233 KB Download
 
EAN 662488736484
eCl@ss-Code (V5.1.4): 27200211 -/- Radiation temperature measurement device
Customs tariff number 85365019
Country of origin US
Weight 206 g
Detection type contactless
Design Cylinder, threaded
Operating range 0
Operating range 300
Electrical output Switching output
Electrical connection Cable
Housing quality V2A (1.4301)

Direct search

Country

Current e-basket

Contents: Article

Show e-basket