Teaser

Product M18TB6EQ

3073649

temperature sensors
infrared sensor

Order number: 3073649

  • connection via M12 x 1 connector
  • D:S ratio 6:1
  • Operating voltage 10…30 VDC
  • Switchpoint adjustable via teach-in
  • Temperature range 0…300°C
Info material Description File size Download
Data Sheet (French)   290 KB Download
Data Sheet (Romanian)   290 KB Download
Data Sheet (Russian)   299 KB Download
Full Range Catalog Catalogs
17562 KB Download
Instruction Leaflet M18T - Infrared temperature sensors 1104 KB Download
Product Overview Flyer
1233 KB Download
 
EAN 662488736491
eCl@ss-Code (V5.1.4): 27200211 -/- Radiation temperature measurement device
Customs tariff number 85365019
Country of origin US
Weight 93 g
Detection type contactless
Design Cylinder, threaded
Operating range 0
Operating range 300
Electrical output Switching output
Electrical connection Connector
Connector type M12 × 1
Housing quality V2A (1.4301)

Direct search

Country

Current e-basket

Contents: Article

Show e-basket