Teaser

Product RI360P1-QR14-ELIU5X2

1590853

Inductive Angle Sensor
With Analog Output

Order number: 1590853

  • Rectangular, plastic
  • Many mounting possibilities
  • P1-Ri-QR14 included in delivery
  • Measuring range displayed via LED
  • Immune to electromagnetic interference
  • Resolution, 12-bit
  • 4‐wire, 15…30 VDC
  • Analog output
  • Programmable measuring range
  • 0…10 V and 4…20 mA
  • Cable connection

Info material Description File size Download
Data Sheet (French)   477 KB Download
Data Sheet (Romanian)   477 KB Download
Data Sheet (Russian)   490 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Flyer Inductive angle sensors 1087 KB Download
EC declaration of conformity CE 57 KB Download
 
EAN 4047101274318
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318020
Country of origin DE
Weight 136 g
Product type Inductive Angle Sensor
Messbereich Grad (min) 0  °
Messbereich Grad (max) 360  °
Output type absolute singleturn
Shaft Type Blind hole shaft
Output function Analog output
Housing material Plastic
Operating voltage 15 VDC
Operating voltage ≤ 30 VDC
Ambient temperature (min.) -25 °C
Ambient temperature (max.) 70 °C
Protection class IP68 / IP69K

Direct search

Country

Current e-basket

Contents: Article

Show e-basket