Teaser

Product BCT5-S18-UN6X2T-H1151

2101200

Capacitive sensor

Order number: 2101200

  • M18 × 1 threaded barrel
  • Plastic, PA12‐GF30
  • Teach-in and configuration via buttons on the device, pin 5 and IO-Link
Info material Description File size Download
Data Sheet (French)   440 KB Download
Data Sheet (Romanian)   439 KB Download
Data Sheet (Russian)   449 KB Download
Full Range Catalog Sensors 17562 KB Download
Operating Instructions BCT series Capacitive Sensors 879 KB Download
User Manuals BCT Folder - Capacitive sensors with IO link 2098 KB Download
Configuration File DTM for IO-Link Devices 19408 KB Download
Product Overview 639 KB Download
 
EAN 4047101332827
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365080
Country of origin DE
Weight 39 g
Construction size Threaded barrel, M18 × 1
Rated switching distance (flush) 5 mm
Operating voltage DC
Switching element function NO/NC programmable
Output function NPN
Electrical connection Connector
Connector type M12 × 1
Housing material Plastic
Housing quality PA12-GF30, PEI
Approvals cULus

Direct search

Country

Current e-basket

Contents: Article

Show e-basket