Teaser

Product BCT5-S18-UP6X2T-H1151

2101100

Capacitive sensor

Order number: 2101100

  • M18 × 1 threaded barrel
  • Plastic, PA12‐GF30
  • Teach-in and configuration via buttons on the device, pin 5 and IO-Link
Info material Description File size Download
Data Sheet (French)   440 KB Download
Data Sheet (Romanian)   439 KB Download
Data Sheet (Russian)   449 KB Download
Full Range Catalog Catalogs
17562 KB Download
Operating Instructions BCT series Capacitive Sensors 879 KB Download
User Manuals BCT Folder - Capacitive sensors with IO link 2098 KB Download
Configuration File Configuration files
19408 KB Download
 
EAN 4047101332810
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365019
Country of origin DE
Weight 40 g
Construction size Threaded barrel, M18 × 1
Rated switching distance (flush) 5 mm
Operating voltage DC
Switching element function NO/NC programmable
Output function PNP
Electrical connection Connector
Connector type M12 × 1
Housing material Plastic
Housing quality PA12-GF30, PEI
Approvals cULus

Direct search

Country

Current e-basket

Contents: Article

Show e-basket