Teaser

Product M18TIP6E

3081126

temperature sensors
infrared sensor

Order number: 3081126

  • Connection via cable, 2 m
  • D:S ratio 6:1
  • Operating voltage 12…30 VDC
  • Measuring range adjustable via teach-in
  • Analog output 4..20 mA
  • PNP Alarm output switches at 20 mA
  • Temperature range 0 … +300 °C
Info material Description File size Download
Data Sheet (French)   258 KB Download
Data Sheet (Romanian)   258 KB Download
Data Sheet (Russian)   266 KB Download
Full Range Catalog Catalogs
17562 KB Download
Instruction Leaflet M18T - Infrared temperature sensors 709 KB Download
Product Overview Flyer
1233 KB Download
 
EAN 662488811266
eCl@ss-Code (V5.1.4): 27200211 -/- Radiation temperature measurement device
Customs tariff number 85365019
Country of origin US
Weight 192 g
Detection type contactless
Design Cylinder, threaded
Operating range 0
Operating range 300
Electrical output Current output (3-wire)
Electrical connection Cable
Housing quality V2A (1.4301)

Direct search

Country

Current e-basket

Contents: Article

Show e-basket