Teaser

Product BC10-M30K-RZ3X

2503025

Capacitive sensor

Order number: 2503025

  • M30 × 1.5 threaded barrel
  • Chrome-plated brass
  • Fine adjustment via potentiometer
  • AC 2-wire, 20…250 VAC
  • NC contact
  • Cable connection
Info material Description File size Download
Data Sheet (French)   269 KB Download
Data Sheet (Romanian)   268 KB Download
Data Sheet (Russian)   277 KB Download
Full Range Catalog Sensors 17562 KB Download
CCC approval 2003010305073376_78 3001 KB Download
Product Overview 639 KB Download
 
EAN 4047101202069
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365080
Country of origin DE
Weight 213 g
Construction size Threaded barrel, M30 × 1.5
Rated switching distance (flush) 10 mm
Operating voltage AC
Switching element function NC contact
Output function 2-wire
Electrical connection Cable
Housing material Metal
Housing quality CuZn
Housing surface Chrome-plated

Direct search

Country

Current e-basket

Contents: Article

Show e-basket