Teaser

Product TTM-206A-CF-LIUPN-H1140-L100

9910624

Temperature measurement
with current output and PNP/NPN transistor switching output

Order number: 9910624

  • Miniature design
  • Factory setting 0…150 °C
  • Parameterizable via IO-Link
  • Analog output 4…20 mA (2-wire)
  • Switching output
Info material Description File size Download
Data Sheet (French)   199 KB Download
Data Sheet (Romanian)   198 KB Download
Data Sheet (Russian)   208 KB Download
Full Range Catalog Sensors 17562 KB Download
User Manuals IO-Link Parameters 54 KB Download
Configuration software IODD for IO‐Link TTM/TTMS Series 53 KB Download
Product Overview Temperature sensors 1305 KB Download
 
EAN 4047101267341
eCl@ss-Code (V5.1.4): 27200206 -/- Transducer (temperature)
Customs tariff number 90262020
Country of origin IT
Weight 31 g
Detection type medium contact
Design Without display (integrated probe)
Process connection For compression fittings, thermowell or direct mounting
Operating range -210
Operating range 650
Electrical output IO-LinkCurrent output (2-wire)Switching output
Electrical connection Connectors
Connector type M12 × 1
Housing quality V4A (1.4404)

Direct search

Country

Current e-basket

Contents: Article

Show e-basket