Teaser

Product TP-206.35A-CF-H1141-L400

9910823

Temperature measurement
Probe

Order number: 9910823

  • Pt‐100 probe acc. to DIN EN 60751
  • Vibration and shock-resistant
  • Connectable to TS, TTM, IM34, BL20, BL67
  • Max. temperature connector: 90 °C
  • 4-wire connection technology
  • Probe with ¼ inch outside diameter
Info material Description File size Download
Data Sheet (French)   184 KB Download
Data Sheet (Romanian)   182 KB Download
Data Sheet (Russian)   191 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Overview Temperature sensors 1305 KB Download
 
EAN 4047101418033
eCl@ss-Code (V5.1.4): 27200208 -/- Temperature measurement electrical complete
Customs tariff number 90268020
Country of origin IT
Weight 85 g
Detection type medium contact
Design Temperature probe
Process connection For compression fittings, thermowell or direct mounting
Operating range -50
Operating range 500
Electrical output Resistance
Electrical connection Connectors
Connector type M12 × 1
Housing quality 1.4404 (316L)