Teaser

Product WIM200-Q25L-LIU5X2-H1141

1536633

Magnetically Actuated Linear Position Sensor

Order number: 1536633

  • Rectangular, aluminium / plastic
  • Many mounting possibilities
  • Measuring range indication via LED
  • Immune to external magnetic fields
  • Extremely short blind zones
  • 4-wire, 15…30 VDC
  • Analog output
  • 0…10 V and 4…20 mA
  • Male connector, M12 x 1
Info material Description File size Download
Data Sheet (French)   695 KB Download
Data Sheet (Romanian)   693 KB Download
Data Sheet (Russian)   702 KB Download
Product Overview Magnetically Actuated Linear Position Sensor 840 KB Download
Instruction Leaflet 52 KB Download
CAD file 2D (DWG) 52 KB Download
CAD file 3D-1 (STP) 85 KB Download
 
EAN 4047101200560
eCl@ss-Code (V5.1.4): 27270705 -/- Magnetic linear position sensor
Customs tariff number 90318020
Country of origin DE
Weight 428 g
Product type Magnetically Actuated Linear Position Sensor
Measuring range 200 mm [7.87 in]  mm
Output function Analog output
Output voltage (min) 0  V
Output voltage (max) 10  V
Output current (min) 4 mA
Output current (max) 20 mA
Operating voltage (min) 15 VDC
Operating voltage (max) ≤ 30 VDC
Ambient temperature (min.) -25 °C
Ambient temperature (max.) 75  °C
Protection class IP67