Teaser

Product BC5-M18-AP4X-H1141/S250

2504024

Capacitive sensor

Order number: 2504024

  • M18 × 1 threaded barrel
  • Chrome-plated brass
  • Fixed settings
  • DC 3-wire, 10…65 VDC
  • NO contact, PNP output
  • M12 x 1 male connector
Info material Description File size Download
Data Sheet (French)   376 KB Download
Data Sheet (Romanian)   374 KB Download
Data Sheet (Russian)   385 KB Download
Full Range Catalog Sensors 17562 KB Download
CCC approval 2003010305073376_78 3001 KB Download
Product Overview 639 KB Download
 
EAN 4047101202274
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365080
Country of origin DE
Weight 78 g
Construction size Threaded barrel, M18 × 1
Rated switching distance (flush) 5 mm
Operating voltage DC
Switching element function NO contact
Output function PNP
Electrical connection Connector
Connector type M12 × 1
Housing material Metal
Housing quality CuZn
Housing surface Chrome-plated
Approvals cULus

Direct search

Country

Current e-basket

Contents: Article

Show e-basket