Teaser

Product BIM-UNT-AP7X

4685740

Magnetic field sensor
for pneumatic cylinders

Order number: 4685740

  • For T-groove cylinders without mounting accessories
  • Optional accessories for mounting on other cylindrical housings.
  • One-hand mounting possible
  • Fine adjustment tool and stopper directly mountable on the sensor
  • Stable mounting
  • Magneto-resistive sensor
  • DC 3‐wire, 10…30 VDC
  • NO contact, PNP output
  • Cable connection
Info material Description File size Download
Data Sheet (French)   486 KB Download
Data Sheet (Romanian)   486 KB Download
Data Sheet (Russian)   496 KB Download
Full Range Catalog Catalogs
17562 KB Download
Product Flyer UNTK – the world's shortest magnetic field sensor 452 KB Download
Instruction Leaflet Mounting BIM-UNT-… 54 KB Download
Product Flyer Universal magnetic field sensors 872 KB Download
 
EAN 4047101160031
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365080
Country of origin CH
Weight 32 g
Design Rectangular
Construction size Rectangular, UNT, 28 x 5 x 6 mm
Cylindrical design Dovetail cylinder, groovedT-groove cylinderRound cylinderTie-rod cylinder
Operating voltage DC
Switching element function NO contact
Output function PNP
Electrical connection Cable
Housing material Plastic

Direct search

Country

Current e-basket

Contents: Article

Show e-basket