Teaser

Product BC3-M12-AP6X-H1141

2601011

Capacitive sensor

Order number: 2601011

  • M12 × 1 threaded barrel
  • Chrome-plated brass
  • Fine adjustment via potentiometer
  • DC 3-wire, 10…30 VDC
  • NO contact, PNP output
  • M12 x 1 male connector
Info material Description File size Download
Data Sheet (French)   276 KB Download
Data Sheet (Romanian)   276 KB Download
Data Sheet (Russian)   285 KB Download
Full Range Catalog Catalogs
17562 KB Download
 
EAN 4047101261387
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365019990
Country of origin DE
Weight 41 g
Construction size Threaded barrel, M12 × 1
Rated switching distance (flush) 3 mm
Operating voltage DC
Switching element function NO contact
Output function PNP
Electrical connection Connector
Connector type M12 × 1
Housing material Metal
Housing quality CuZn
Housing surface Chrome-plated
Approvals cULus

Direct search

Country

Current e-basket

Contents: Article

Show e-basket