Teaser

Product RS-31H12E-3C13B-H1181

1544424

Rotative measurement
Absolute rotary encoder / single-turn

Order number: 1544424

  • Flange with stator coupling, Ø 58mm
  • Hollow shaft, Ø 12mm
  • Optical measuring principle
  • Shaft material, stainless steel
  • Protection class IP67 on the shaft side
  • ‐40…+70°C
  • max. 4000 rev/min
  • 10…30 VDC
  • SSI, gray
  • Male connector, M12 x 1, 8-pole
  • 360° transferred into 13 bit (8192 positions)
Info material Description File size Download
Data Sheet (French)   458 KB Download
Data Sheet (Romanian)   458 KB Download
Data Sheet (Russian)   470 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Flyer Conventional encoders 699 KB Download
 
EAN 4047101255881
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318020
Country of origin DE
Weight 523 g
Product type Rotative measurement
Measuring range, degrees (min) 0
Measuring range, degrees (max) 360
Output type absolute singleturn
Shaft Type Hollow shaft
Output function SSi
Housing material Die-cast zinc
Operating voltage (min) 10 VDC
Operating voltage (max) ≤ 30 VDC
Ambient temperature (min.) -40 °C
Ambient temperature (max.) 70  °C

Direct search

Country

Current e-basket

Contents: Article

Show e-basket