Teaser

Product BIM-UNR-AN6X

4685837

Magnetic Field Sensor
for pneumatic cylinders

Order number: 4685837

  • For C-groove cylinders without mounting accessories
  • Optional accessories for mounting on other cylindrical housings.
  • One-hand mounting possible
  • Stable mounting
  • Magneto-resistive sensor
  • DC 3-wire, 11…30 VDC
  • NO contact, NPN output
  • Cable connection
Info material Description File size Download
Data Sheet (French)   225 KB Download
Data Sheet (Romanian)   224 KB Download
Data Sheet (Russian)   232 KB Download
Product Flyer Universal magnetic field sensors 872 KB Download
 
EAN 4047101230901
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019
Country of origin CH
Weight 17 g
Cylindrical design C-groove cylinder
Construction size Rectangular, UNR, 18 x 2.9 x 4.6 mm
Design Rectangular
Operating voltage DC
Switching element function NO contact
Output function NPN
Electrical connection Cables
Housing material Plastic

Direct search

Country

Current e-basket

Contents: Article

Show e-basket