Teaser

Product NIMFE-EM12/6.2L101-UP6X-H1141/S1182

1600612

Magnetic field sensor
With TIN Coating
For Detection of Ferromagnetic Parts

Order number: 1600612

  • Threaded barrel, M12 x 1
  • Stainless steel, 1.4301
  • DC 3-wire, 10…30 VDC
  • NC/NO parametrizable with teach adapter VB2‐SP1
  • M12 x 1 male connector
Info material Description File size Download
Data Sheet (French)   291 KB Download
Data Sheet (Romanian)   309 KB Download
Data Sheet (Russian)   321 KB Download
Full Range Catalog Catalogs
17562 KB Download
Product Flyer NIMFE – weld nut sensors 879 KB Download
 
EAN 4047101209747
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019
Country of origin DE
Weight 38 g
Design Threaded barrel
Operating voltage DC
Switching element function Connection programmable
Output function PNP
Electrical connection Connector
Connector type M12 × 1
Housing material Stainless steel
Special features Weld nut sensor

Direct search

Country

Current e-basket

Contents: Article

Show e-basket