Teaser

Product THW-3-N1/4-A4-L950

9910515

Temperature measurement
Accessories thermowell

Order number: 9910515

  • Thermowell for mounting TS203 probes
  • Process connection 1/4" NPT male thread
Info material Description File size Download
Data Sheet (French)   130 KB Download
Data Sheet (Romanian)   129 KB Download
Data Sheet (Russian)   136 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Overview Temperature sensors 1233 KB Download
 
eCl@ss-Code (V5.1.4): 27200213 -/- Thermowell (temperature measurement)
Customs tariff number 90268020
Country of origin IT
Weight 0 g
Detection type medium contact
Design Accessories
Process connection NPT ¼”-18 male thread
Housing quality V4A (1.4404)

Direct search

Country

Current e-basket

Contents: Article

Show e-basket