Teaser

Product BCC10-S30-VP4X-H1141

2503043

Capacitive sensor
for the detection of dry pellets

Order number: 2503043

  • M30 × 1.5 threaded barrel
  • Plastic, PA12‐GF30
  • Fine adjustment via potentiometer
  • Especially for dry pellets and the plastics industry
  • EMC and ESD resistant
  • DC 4-wire, 10…65 VDC
  • Complementary contact, PNP output
  • M12 x 1 male connector
Info material Description File size Download
Data Sheet (French)   811 KB Download
Data Sheet (Romanian)   810 KB Download
Data Sheet (Russian)   820 KB Download
Full Range Catalog Catalogs
17562 KB Download
 
EAN 4047101202236
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365080
Country of origin DE
Weight 69 g
Construction size Threaded barrel, M30 × 1.5
Rated switching distance (flush) 10 mm
Operating voltage DC
Switching element function Complementary contact
Output function PNP
Electrical connection Connector
Connector type M12 × 1
Housing material Plastic
Housing quality PA12-GF30, PEI

Direct search

Country

Current e-basket

Contents: Article

Show e-basket