Teaser

Product WLS27CW990DSQ

3094304

work light
Linear Light

Order number: 3094304

  • Cylindrical illuminated area
  • Cascadable
  • Operating voltage: 12…30 VDC
  • Protection classes IP67 IP69K
  • M12 x 1 male, straight, 4-pin
  • Ambient temperature: -40…+70 °C
  • Light length L1: 990 mm
  • Housing length L2: 1063 mm
  • Color: Cold white
  • Cascadable
  • Automatic temperature monitoring
  • FDA compliant
  • 2 × LMBWLS27EC snap bracket included in delivery
Info material Description File size Download
Data Sheet (French)   332 KB Download
Data Sheet (Romanian)   333 KB Download
Data Sheet (Russian)   346 KB Download
 
EAN 662488943042
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 85395000
Country of origin US
Weight 2779 g
Operating mode Linear light
Light type White
Design Smooth barrel
Construction size Smooth barrel, WLS27, Ø 27  mm
Electrical connection Connector
Housing material Plastic
Housing quality PC
Protection class IP67/IP69K
Dimmable no
Cascadable yes
Accessories
6625013 RKC4.4T-2/TEL 000000320000df600005003a
6625025 WKC4.4T-2/TEL 000000320000e0230005003a
6625208 RKC4.4T-2-RSC4.4T/TEL 0000003200001fb00002003a
6625240 WKC4.4T-2-RSC4.4T/TEL 000000320002854c0001003a
6933455 RKH4.5-2/TFG 000000070001f2f9000a003a

Direct search

Country

Current e-basket

Contents: Article

Show e-basket