Teaser

Product RI-42H30S4-2B2048-12M23

1545229

Rotative measurement
Incremental rotary encoder

Order number: 1545229

  • Flange with long spring element, Ø 100 mm
  • Hollow shaft, Ø 30 mm
  • Optical measuring principle
  • Shaft material, stainless steel
  • Protection class IP65 on the shaft side
  • ‐40…+70°C
  • max. 3000 rev/min
  • 10…30 VDC
  • Male connector, M23 x 1 , 12-pole
  • Push-pull, with inversion
  • Pulse frequency max. 300 kHz
  • 2048 pulses
Info material Description File size Download
Data Sheet (French)   398 KB Download
Data Sheet (Romanian)   396 KB Download
Data Sheet (Russian)   408 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Flyer Conventional encoders 699 KB Download
 
EAN 4047101268539
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90318020
Country of origin DE
Weight 0 g
Product type Rotative measurement
Output type incremental
Shaft Type Hollow shaft
Output function Push-Pull/HTL
output_function_remark invertable
Housing material Die-cast zinc
Operating voltage (min) 10 VDC
Operating voltage (max) ≤ 30 VDC
Ambient temperature (min.) -40 °C
Ambient temperature (max.) 70  °C

Direct search

Country

Current e-basket

Contents: Article

Show e-basket