Teaser

Product RKS4T-10/TEL

6626283 6626283 6626283

Actuator and Sensor Cable, PVC
Connection Cable

Order number: 6626283

  • Female M12, straight, 3-pin
  • Shield on coupling nut/screw
  • Sheath material: PVC, shielded
  • Sheath color: black
  • Resistant to chemicals and oils
  • Flame retardant
  • Resistant to acids and alkaline solutions
  • Resistant to microbes and hydrolysis
  • LABS free
  • Approval: cULus
  • RoHS conform
  • Protection class IP67
  • Cable length: 10 m
Info material Description File size Download
Data Sheet (French)   458 KB Download
Data Sheet (Romanian)   457 KB Download
Data Sheet (Russian)   467 KB Download
Full Range Catalog Connectivity 11874 KB Download
Product Catalog Commodity Program Sensors and Connectivity 4232 KB Download
Product Overview Connection and Distribution 744 KB Download
Product Flyer Connectivity Preferred Program 799 KB Download
Product Overview Connection technology type code 378 KB Download
 
EAN 4047101334029
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290
Country of origin CN
Weight 449 g
Mechanical connection M12×1
Number of conductors 3
Number of pins 3
Design Straight
Design Female
Material coupling/housing A Brass
Application Sensor/Actuator connection
Rated voltage 250 V
Current 4 A
Cable quality PVC
Cable color Black
Special features ShieldedShielded to coupling nut
Accessories
6936170 TORQUE-WRENCH-SET-AS 0000002a0001f06e0003003a
6936206 BLANK-LABEL-FOR-CORDSETS-TEL-TXL 0000001e0003ebea0005003a

Direct search

Country

Current e-basket

Contents: Article

Show e-basket