Teaser

Product RI-10S10C-2B2500-H1181

1544956

Rotative measurement
Incremental rotary encoder

Order number: 1544956

  • Clamping flange, Ø 58 mm
  • Solid shaft, Ø 10mm x 20mm
  • Optical measuring principle
  • Shaft material, stainless steel
  • Protection class IP67 on the shaft side
  • ‐40…+85°C
  • Max. 6000 rev/min (continuous operation 3000 rev/min)
  • 10…30 VDC
  • Male connector, M12 x 1 , 8-pole
  • Push-pull, with inversion
  • Pulse frequency max. 300 kHz
  • 2500 pulses
Info material Description File size Download
Data Sheet (French)   783 KB Download
Data Sheet (Romanian)   782 KB Download
Data Sheet (Russian)   792 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Flyer Conventional encoders 705 KB Download
 
EAN 4047101267150
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90318020
Country of origin DE
Weight 366 g
Technology Conventional
Output Type incremental
Shaft Type Shaft
Output function Push-Pull/HTL
Housing material Aluminium

Direct search

Country

Current e-basket

Contents: Article

Show e-basket