Teaser

Product BIM-UNT-AP6X-0.3-PSG3S/3GD

4685865

Magnetic Field Sensor
for pneumatic cylinders

Order number: 4685865

  • For T-groove cylinders without mounting accessories
  • Optional accessories for mounting on other cylindrical housings.
  • One-hand mounting possible
  • Fine adjustment tool and stopper directly mountable on the sensor
  • Stable mounting
  • Magneto-resistive sensor
  • DC 3-wire, 10…30 VDC
  • NO contact, PNP output
  • Pigtail with male end, Ø 8 mm
Info material Description File size Download
Data Sheet (French)   517 KB Download
Data Sheet (Romanian)   517 KB Download
Data Sheet (Russian)   528 KB Download
Product Flyer NIMFE – weld nut sensors 884 KB Download
Instruction Leaflet Mounting BIM-UNT-… 54 KB Download
Product Flyer Universal magnetic field sensors 872 KB Download
 
EAN 4047101260847
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019
Country of origin CH
Weight 15 g
Design Rectangular
Construction size Rectangular, UNT, 28 x 5 x 6 mm
Cylindrical design Dovetail cylinder, groovedT-groove cylinderRound cylinderTie-rod cylinder
Operating voltage DC
Switching element function NO contact
Output function PNP
Electrical connection Cable with connector
Connector type M8 × 1
Housing material Plastic
Approvals ATEX II 3GATEX II 3D

Direct search

Country

Current e-basket

Contents: Article

Show e-basket