Teaser

Product LEDRA70XD5-XQ

3015724

Vision system
area light

Order number: 3015724

  • High-intensity area light
  • Protection class: IP50
  • Color: red
  • Power supply: 24 VDC
  • Pigtail M12x1, 0.15 m
Info material Description File size Download
Data Sheet (French)   159 KB Download
Data Sheet (Romanian)   161 KB Download
Data Sheet (Russian)   168 KB Download
 
EAN 662488157241
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 85395000
Country of origin US
Weight 280 g
Operating mode Area light
Light type Red
Design Rectangular
Construction size Rectangular, , 66.7 x 66.7 x 14.7 mm
Electrical connection Cable with connector
Housing material Metal
Protection class IP50

Direct search

Country

Current e-basket

Contents: Article

Show e-basket