Teaser

Product LEDWA70XD5-XM

3016036

Vision system
area light

Order number: 3016036

  • High-Intensity
  • Protection class: IP50
  • Color: white
  • Power supply: 24 VDC
  • Pigtail M8x1, 0.3m
Info material Description File size Download
Data Sheet (French)   158 KB Download
Data Sheet (Romanian)   160 KB Download
Data Sheet (Russian)   168 KB Download
 
EAN 662488160364
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 85395000
Country of origin US
Weight 0 g
Operating mode Area light
Light type White
Design Rectangular
Construction size Rectangular, , 66.7 x 66.7 x 14.7 mm
Electrical connection Cable with connector
Housing material Metal
Protection class IP50

Direct search

Country

Current e-basket

Contents: Article

Show e-basket