Teaser

Product PKWS4M-0.3-PSGS4M/TXL

6627496 6627496 6627496

Actuator and Sensor Cable, PUR
Extension Cable

Order number: 6627496

  • Female M8, angled, 4-pin
  • Shield on coupling nut/screw
  • Male M8, straight, 4-pin
  • Sheath material: PUR, shielded
  • Sheath color: black
  • Qualified for drag chain use
  • Resistant to weld splatter
  • Resistant to chemicals, UV radiation and oils
  • Flame retardant
  • Free from halogen, silicone, PVC and LABS
  • Particularly resistant to abrasion
  • Approval: cULus
  • RoHS conform
  • Protection class IP67
  • Cable length: 0.3 m
Info material Description File size Download
Data Sheet (French)   550 KB Download
Data Sheet (Romanian)   548 KB Download
Data Sheet (Russian)   558 KB Download
Full Range Catalog Connectivity 11874 KB Download
Product Catalog Commodity Program Sensors and Connectivity 4232 KB Download
Product Overview Connection and Distribution 744 KB Download
Product Flyer Connectivity Preferred Program 799 KB Download
Product Overview Connection technology type code 378 KB Download
 
EAN 4047101329766
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290
Country of origin CN
Weight 0 g
Mechanical connection M8×1
Number of conductors 4
Number of pins 4
Design Angled
Design Female
Material coupling/housing A Brass
Mechanical connection M8×1
Design Straight
Design Male
Material coupling/housing B Brass
Application Sensor/Actuator connection
Rated voltage 30 V
Current 4 A
Cable quality PUR
Cable color Black
Special features ShieldedShielded to coupling nut
Accessories
6936170 TORQUE-WRENCH-SET-AS 0000002a0001f06e0003003a
6936206 BLANK-LABEL-FOR-CORDSETS-TEL-TXL 0000001e0003ebea0005003a

Direct search

Country

Current e-basket

Contents: Article

Show e-basket