Teaser

Product TTM150C-206A-CF-LI6-H1140-L200

9910560

Temperature measurement
With Current Output

Order number: 9910560

  • Miniature design
  • Analog output 4…20 mA
  • Factory setting 0…150 °C (other settings on request)
Info material Description File size Download
Data Sheet (French)   191 KB Download
Data Sheet (Romanian)   190 KB Download
Data Sheet (Russian)   199 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Overview Flyer temperature sensors 1233 KB Download
 
EAN 4047101259636
eCl@ss-Code (V5.1.4): 27200206 -/- Transducer (temperature)
Customs tariff number 90262020
Country of origin IT
Weight 45 g
Detection type medium contact
Design Without display (integrated probe)
Process connection For compression fittings, thermowell or direct mounting
Operating range 0
Operating range 150
Electrical output Current output (2-wire)
Electrical connection Connector
Connector type M12 × 1
Housing quality V4A (1.4404)

Direct search

Country

Current e-basket

Contents: Article

Show e-basket