Teaser

Product BK5-0

6934729

Round connector M16 x 0.75
Female, straight, customizable

Order number: 6934729

  • Solder connection
  • 5-pin
  • PG9 screw-in thread
  • Cable feedthrough 6.0…8.0 mm
Info material Description File size Download
Data Sheet (French)   171 KB Download
Data Sheet (Romanian)   170 KB Download
Data Sheet (Russian)   177 KB Download
Full Range Catalog Catalogs
11874 KB Download
Product Catalog Catalogs
4232 KB Download
Product Overview Flyer
902 KB Download
Product Flyer Flyer
385 KB Download
Product Overview Flyer
385 KB Download
 
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990
Country of origin DE
Weight 0 g
Mechanical connection M16x0.75
Number of pins 5
Design Straight
Design Field-wireable, female
Connection mode Solder contact
Union nut GD-Zn
Grip PA
Max. cross-sectional connection 0.75
Rated voltage 60
Current 6

Direct search

Country

Current e-basket

Contents: Article

Show e-basket