Teaser

Product BK6-0

6934731

Round connector M16 x 0.75
Female, straight, customizable

Order number: 6934731

  • Solder connection
  • 6-pin
  • PG9 screw-in thread
  • Cable feedthrough 6.0…8.0 mm
Info material Description File size Download
Data Sheet (French)   176 KB Download
Data Sheet (Romanian)   174 KB Download
Data Sheet (Russian)   181 KB Download
Full Range Catalog Connectivity 11874 KB Download
Product Catalog Commodity Program Sensors and Connectivity 4232 KB Download
Product Overview Connection and Distribution 902 KB Download
Product Flyer Connectivity Preferred Program 385 KB Download
Product Overview Overview of field-wireable connectors 1259 KB Download
 
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990
Country of origin DE
Weight 43 g
Mechanical connection M16x0.75
Number of pins 6
Design Straight
Design Field-wireable, female
Connection mode Solder contact
Union nut GD-Zn
Grip PA
Max. cross-sectional connection 0.75
Rated voltage 60
Current 5

Direct search

Country

Current e-basket

Contents: Article

Show e-basket