Teaser

Product BS7-0

6934734

Round connector M16 x 0.75
male, straight, customizable

Order number: 6934734

  • Solder connection
  • 7-pin
  • PG9 screw-in thread
  • Cable feedthrough 6.0…8.0 mm
Info material Description File size Download
Data Sheet (French)   177 KB Download
Data Sheet (Romanian)   176 KB Download
Data Sheet (Russian)   183 KB Download
Full Range Catalog Connectivity 11874 KB Download
Product Catalog Commodity Program Sensors and Connectivity 2791 KB Download
Product Overview Connection and Distribution 905 KB Download
Product Flyer Connectivity Preferred Program 385 KB Download
 
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990
Country of origin DE
Weight 0 g
Mechanical connection M16x0.75
Number of pins 7
Design Straight
Design Field-wireable connector
Connection mode Solder contact
Union nut GD-Zn
Grip PA
Max. cross-sectional connection 0.75
Rated voltage 60
Current 5

Direct search

Country

Current e-basket

Contents: Article

Show e-basket