Teaser

Product BI3-M08-AP6X

4602910

Inductive sensor
With increased switching distance

Order number: 4602910

  • Threaded barrel, M8 x 1
  • Nickel-plated brass
  • Large sensing range
  • DC 3-wire, 10…30 VDC
  • NO contact, PNP output
  • Cable connection
Info material Description File size Download
Data Sheet (French)   334 KB Download
Data Sheet (Romanian)   332 KB Download
Data Sheet (Russian)   342 KB Download
Product Flyer Induktive Sensoren M08 Serie 699 KB Download
 
EAN 4047101396027
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019
Country of origin CH
Weight 39 g
Design Threaded barrel
Construction size Threaded barrel, M8 × 1
Rated switching distance 3 mm
Operating voltage DC
Switching element function NO contact
Output function PNP
Electrical connection Cable
Housing material Metal
Mounting conditions Flush
Special features Sn +

Direct search

Country

Current e-basket

Contents: Article

Show e-basket