Teaser

Product BI3-M08-AP6X-V1131

4602911

Inductive sensor
With increased switching distance

Order number: 4602911

  • Threaded barrel, M8 x 1
  • Nickel-plated brass
  • Large sensing range
  • DC 3-wire, 10…30 VDC
  • NO contact, PNP output
  • M8 x 1 male connector
Info material Description File size Download
Data Sheet (French)   364 KB Download
Data Sheet (Romanian)   363 KB Download
Data Sheet (Russian)   373 KB Download
Product Flyer Induktive Sensoren M08 Serie 699 KB Download
 
EAN 4047101396034
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019990
Country of origin None
Weight 18 g
Design Threaded barrel
Construction size Threaded barrel, M8 × 1
Rated switching distance 3 mm
Operating voltage DC
Switching element function NO contact
Output function PNP
Electrical connection Connector
Connector type M8 × 1
Housing material Metal
Mounting conditions Flush
Special features Sn +

Direct search

Country

Current e-basket

Contents: Article

Show e-basket