Teaser

Product BI3-M08-AP6X-H1341

4602912

Inductive sensor
With increased switching distance

Order number: 4602912

  • Threaded barrel, M8 x 1
  • Nickel-plated brass
  • Large sensing range
  • DC 3-wire, 10…30 VDC
  • NO contact, PNP output
  • M12 x 1 male connector
Info material Description File size Download
Data Sheet (French)   370 KB Download
Data Sheet (Romanian)   368 KB Download
Data Sheet (Russian)   378 KB Download
Product Flyer Induktive Sensoren M08 Serie 699 KB Download
 
EAN 4047101396041
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019
Country of origin CH
Weight 21 g
Design Threaded barrel
Construction size Threaded barrel, M8 × 1
Rated switching distance 3 mm
Operating voltage DC
Switching element function NO contact
Output function PNP
Electrical connection Connector
Connector type M12 × 1
Housing material Metal
Mounting conditions Flush
Special features Sn +

Direct search

Country

Current e-basket

Contents: Article

Show e-basket