Teaser

Product NI5-M08-AN6X-V1131

4602924

Inductive sensor
With increased switching distance

Order number: 4602924

  • Threaded barrel, M8 x 1
  • Nickel-plated brass
  • Large sensing range
  • DC 3-wire, 10…30 VDC
  • NO contact, NPN output
  • M8 x 1 male connector
Info material Description File size Download
Data Sheet (French)   334 KB Download
Data Sheet (Romanian)   332 KB Download
Data Sheet (Russian)   343 KB Download
Product Flyer Induktive Sensoren M08 Serie 699 KB Download
 
EAN 4047101396140
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019
Country of origin CH
Weight 0 g
Design Threaded barrel
Construction size Threaded barrel, M8 × 1
Rated switching distance 5 mm
Operating voltage DC
Switching element function NO contact
Output function NPN
Electrical connection Connector
Connector type M8 × 1
Housing material Metal
Mounting conditions Non-flush
Special features Sn +

Direct search

Country

Current e-basket

Contents: Article

Show e-basket