Teaser

Product NI5-M08-AN6X-H1341

4602925

Inductive sensor
With increased switching distance

Order number: 4602925

  • Threaded barrel, M8 x 1
  • Nickel-plated brass
  • Large sensing range
  • DC 3-wire, 10…30 VDC
  • NO contact, NPN output
  • M12 x 1 male connector
Info material Description File size Download
Data Sheet (French)   278 KB Download
Data Sheet (Romanian)   278 KB Download
Data Sheet (Russian)   281 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Flyer Induktive Sensoren M08 Serie 694 KB Download
EPLAN Electric P8 NI5-M08-AN6X-H1341 53 KB Download
 
EAN 4047101396157
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019
Country of origin CH
Weight 0 g
Design Threaded barrel
Construction size Threaded barrel, M8 × 1
Rated switching distance 5
Operating voltage DC
Switching element function NO contact
Output function NPN
Electrical connection Connector
Connector type M12 × 1
Housing material Metal
Housing quality CuZn
Housing surface Nickel-plated
Mounting conditions Non-flush
Special features Sn +

Direct search

Country

Current e-basket

Contents: Article

Show e-basket