Teaser

Product TS-516-LUUPN8X-H1141-L050

6840029

Temperature measurement
with voltage output and PNP/NPN transistor switching output

Order number: 6840029

  • Housing is rotatable after plugging the process connection
  • Reading of adjusted values without tools
  • Recessed pushbutton and keylock for secure programming
  • Permanent display of temperature unit (°C, °F, K, Ohm)
  • Temperature peak memory
  • 4-wire technology
Info material Description File size Download
Data Sheet (French)   312 KB Download
Data Sheet (Romanian)   311 KB Download
Data Sheet (Russian)   321 KB Download
Full Range Catalog Sensors 17562 KB Download
User Manuals TS Series Temperature Sensors 825 KB Download
User Manuals TS Series IO-Link Parameters 466 KB Download
User Manuals IO-Link Parameters 82 KB Download
Configuration File DTM for IO-Link devices 19408 KB Download
Configuration software IODD for IO‐Link TS Series 104 KB Download
EC declaration of conformity CE 643 KB Download
Product Overview Flyer temperature sensors 1233 KB Download
 
EAN 4047101392876
eCl@ss-Code (V5.1.4): 27200206 -/- Transducer (temperature)
Customs tariff number 90268020
Country of origin DE
Weight 318 g
Detection type medium contact
Design With display (integrated probe)
Process connection G ½” male thread
Operating range -50
Operating range 150
Electrical output Resistance
Electrical connection Connector
Connector type M12 × 1
Housing quality V2A (1.4305)

Direct search

Country

Current e-basket

Contents: Article

Show e-basket