Teaser

Product FCS-N1/2A4P-LIX-H1141/L080

6871049

Flow monitoring
Immersion sensor with integrated processor

Order number: 6871049

  • Sensor only for water
  • Calorimetric principle
  • Adjustments via potentiometer
  • Status indicated via LED band
  • Sensor length 80 mm
  • DC 3-wire, 21.6…26.4 VDC
  • 4…20 mA analog output
  • Plug-in device, M12 x 1
Info material Description File size Download
Data Sheet (French)   203 KB Download
Data Sheet (Romanian)   202 KB Download
Data Sheet (Russian)   209 KB Download
Full Range Catalog Catalogs
17562 KB Download
Instruction Leaflet Flow Sensors 309 KB Download
EC declaration of conformity Approvals
846 KB Download
Product Overview Flyer
662 KB Download
 
EAN 4047101263947
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261021
Country of origin DE
Weight 511 g
Application Flow monitoring
Sensor type Compact sensor (incl. evaluation electronics)
Mounting conditions Immersion sensor
Medium liquids
Process connection NPT ⅛”
Operating voltage DC
Output function Analog output
Electrical connection Connector
Sensor material Stainless steel
Housing material Plastic
Application area Standard
Operating principle Calorimetric

Direct search

Country

Current e-basket

Contents: Article

Show e-basket