Teaser

Product LE550UQ

3086750

Photoelectric sensor
Laser scanning system

Order number: 3086750

  • 2-line 8-segment display
  • Rotatable connector, male M12 x 1, 5-pin
  • Range: 100…1000 mm
  • Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
  • Resolution at 100 mm - 600 mm distance: < 0.5 mm
  • Resolution at 600 mm - 1000 mm distance: < 1 mm
  • Operating voltage: 12…30 VDC
  • PNP/NPN-switching output, switchable
  • Analog output: 0…10 V
Info material Description File size Download
Data Sheet (French)   422 KB Download
Data Sheet (Romanian)   421 KB Download
Data Sheet (Russian)   433 KB Download
Full Range Catalog Sensors 17562 KB Download
User Manuals Quick Start Guide (German) 1706 KB Download
User Manuals Instructions of use (English) 3796 KB Download
Product Flyer Overview of laser sensors 2055 KB Download
 
EAN 662488867508
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 90318020
Country of origin US
Weight 238 g
Operating mode Laser-Reflexionslichttaster (Triangulation)
Light type Red
Design Rectangular
Construction size Rectangular, LE550, 56 x 26 x 77 mm
Blind zone 100
Max. range 1000
Optical resolution 1 mm
Switching element function NO contact
Output function PNP/NPN
Electrical connection Connectors
Housing material Die-cast zinc
Housing surface Black
Protection class IP67

Direct search

Country

Current e-basket

Contents: Article

Show e-basket